IESNA:LM-63-2002
[TEST]P1390330
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1D-735-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 1xLight Square PACKAGE 70CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (14) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.47A 56.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4787.6
TILT=NONE
14 -1 1 38 41 1 1 0.5000 0.5000 0.0000
1.000 1 56.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
17.7 23.6 25.0 26.5 28.0 30.9 33.9 36.8 39.8 44.2 50.1 58.9 75.1 92.8 94.3 92.8 94.3 104.6 144.3 237.1 322.5 374.1 379.9 362.3 
354.9 257.7 209.1 179.7 163.5 147.3 131.1 110.4 70.7 32.4 13.3 1.5 0.0 0.0 
17.7 23.6 25.0 28.0 29.5 33.9 36.8 42.7 47.1 56.0 76.6 116.3 175.2 209.1 234.2 268.0 322.5 440.3 721.6 1194.3 1742.2 1867.3 
1677.4 1407.9 1332.8 1070.6 780.5 553.7 381.4 271.0 192.9 145.8 69.2 36.8 13.3 1.5 0.0 0.0 
17.7 23.6 25.0 28.0 32.4 36.8 42.7 56.0 85.4 187.0 354.9 564.0 752.5 961.6 1167.8 1390.2 1658.2 2203.1 3460.7 4968.8 
5806.7 5930.4 5703.6 5475.3 5400.2 5223.5 4892.2 4186.8 2940.9 1665.6 802.6 307.8 95.7 48.6 16.2 1.5 0.0 0.0 
17.7 22.1 23.6 28.0 33.9 39.8 51.5 78.1 191.4 531.6 935.1 1326.9 1742.2 2041.1 2371.0 2687.6 3284.0 4633.0 6369.3 
7964.1 8484.0 8635.7 8672.5 8861.0 8921.4 8978.8 8263.1 6525.4 4930.5 3426.9 2335.6 678.9 190.0 54.5 11.8 1.5 0.0 
0.0 
17.7 20.6 23.6 28.0 33.9 41.2 56.0 109.0 331.3 861.5 1496.2 2001.3 2401.9 2793.6 3272.2 3802.4 4762.6 6722.7 9461.8 
10850.6 11314.4 11405.7 11775.4 12171.5 12196.6 11763.6 10240.9 8238.1 6375.1 5189.7 3403.3 1054.4 347.5 73.6 14.7 1.5 0.0 
0.0 
17.7 19.1 22.1 26.5 33.9 41.2 60.4 117.8 431.5 1091.2 1792.2 2251.7 2649.3 3135.3 3674.3 4338.5 5554.9 7853.7 10707.7 
12074.3 12664.9 12994.7 13604.4 13903.4 13868.0 13156.7 11317.4 9012.7 7573.9 6179.3 3758.2 1474.1 469.8 72.2 14.7 0.0 
0.0 0.0 
17.7 17.7 20.6 25.0 32.4 39.8 54.5 109.0 372.6 930.7 1519.8 2011.7 2375.4 2728.8 3188.3 3737.6 4650.7 6537.1 9221.8 
10678.3 11065.6 11149.5 11451.4 11757.7 11790.1 11279.1 9774.0 7939.1 6270.6 5046.8 3347.4 1097.1 474.2 98.7 13.3 0.0 0.0 
0.0 
17.7 17.7 20.6 25.0 30.9 38.3 48.6 79.5 220.9 543.4 976.4 1381.4 1752.5 2016.1 2284.1 2588.9 3073.4 4357.6 6294.1 
7821.3 8322.0 8426.6 8464.8 8606.2 8672.5 8679.9 7886.1 6351.6 4750.8 3456.3 2340.1 752.5 288.6 72.2 10.3 0.0 0.0 
0.0 
17.7 17.7 20.6 23.6 28.0 33.9 39.8 51.5 83.9 207.6 388.8 602.3 795.2 969.0 1166.3 1376.9 1615.5 2175.1 3372.4 5024.7 
5825.8 5924.5 5653.5 5404.7 5326.6 5071.8 4687.5 3817.1 2753.9 1659.7 849.7 344.6 114.9 54.5 16.2 0.0 0.0 0.0 
17.7 16.2 19.1 22.1 25.0 28.0 33.9 36.8 42.7 54.5 79.5 128.1 181.1 210.6 238.6 282.8 347.5 450.6 690.7 1253.2 1839.4 1952.7 
1689.1 1384.3 1326.9 1004.4 729.0 484.5 325.5 247.4 200.3 159.0 85.4 39.8 11.8 0.0 0.0 0.0 
17.7 16.2 17.7 20.6 23.6 26.5 29.5 32.4 35.3 39.8 45.7 56.0 75.1 92.8 92.8 91.3 95.7 104.6 131.1 237.1 371.1 403.5 363.7 318.1 
307.8 231.2 188.5 166.4 154.6 148.7 138.4 123.7 89.8 35.3 10.3 0.0 0.0 0.0 
17.7 16.2 17.7 19.1 22.1 25.0 26.5 29.5 29.5 32.4 35.3 39.8 42.7 51.5 54.5 53.0 47.1 45.7 47.1 48.6 50.1 56.0 64.8 72.2 72.2 83.9 
92.8 98.7 103.1 101.6 100.1 88.4 75.1 42.7 10.3 0.0 0.0 0.0 
17.7 14.7 16.2 17.7 19.1 20.6 22.1 22.1 22.1 23.6 23.6 25.0 26.5 26.5 26.5 28.0 28.0 29.5 28.0 26.5 26.5 26.5 26.5 26.5 28.0 32.4 
36.8 38.3 39.8 42.7 50.1 57.4 56.0 44.2 16.2 0.0 0.0 0.0 
17.7 14.7 14.7 16.2 16.2 16.2 17.7 17.7 17.7 17.7 17.7 19.1 17.7 17.7 17.7 17.7 17.7 17.7 19.1 19.1 20.6 20.6 20.6 22.1 22.1 25.0 
29.5 32.4 33.9 33.9 30.9 26.5 25.0 20.6 11.8 0.0 0.0 0.0 
17.7 13.3 13.3 13.3 13.3 14.7 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 11.8 11.8 11.8 11.8 11.8 10.3 11.8 13.3 16.2 17.7 17.7 19.1 17.7 14.7 13.3 10.3 8.8 7.4 4.4 1.5 0.0 
0.0 0.0 0.0 
17.7 13.3 11.8 11.8 11.8 11.8 11.8 10.3 10.3 10.3 8.8 8.8 7.4 7.4 5.9 5.9 4.4 5.9 7.4 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 11.8 11.8 10.3 10.3 10.3 8.8 8.8 7.4 5.9 4.4 2.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 10.3 8.8 8.8 8.8 7.4 7.4 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 10.3 8.8 7.4 7.4 5.9 5.9 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 8.8 7.4 5.9 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 7.4 5.9 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 7.4 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 8.8 5.9 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 10.3 7.4 5.9 4.4 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 11.8 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 13.3 10.3 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 16.2 13.3 11.8 10.3 8.8 7.4 4.4 2.9 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.7 19.1 17.7 16.2 14.7 13.3 11.8 10.3 8.8 5.9 4.4 2.9 2.9 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17.7 20.6 19.1 17.7 16.2 14.7 14.7 13.3 10.3 8.8 5.9 5.9 4.4 4.4 2.9 2.9 2.9 1.5 1.5 1.5 1.5 1.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.5 1.5 1.5 0.0 
0.0 0.0 
17.7 22.1 20.6 19.1 17.7 17.7 16.2 14.7 13.3 10.3 8.8 7.4 5.9 5.9 4.4 4.4 4.4 2.9 2.9 2.9 2.9 2.9 2.9 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 2.9 2.9 
1.5 1.5 0.0 
17.7 23.6 22.1 20.6 20.6 19.1 19.1 19.1 16.2 14.7 11.8 10.3 10.3 8.8 7.4 7.4 5.9 5.9 5.9 5.9 5.9 4.4 4.4 4.4 2.9 2.9 2.9 2.9 2.9 2.9 2.9 4.4 4.4 4.4 
4.4 4.4 4.4 0.0 
17.7 23.6 22.1 22.1 22.1 20.6 20.6 20.6 19.1 17.7 16.2 13.3 11.8 11.8 10.3 10.3 8.8 8.8 8.8 8.8 7.4 5.9 5.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 
4.4 4.4 4.4 0.0 
17.7 22.1 20.6 20.6 20.6 20.6 20.6 20.6 20.6 17.7 16.2 14.7 14.7 13.3 13.3 11.8 11.8 11.8 11.8 10.3 10.3 8.8 7.4 5.9 5.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 
4.4 4.4 4.4 4.4 0.0 
17.7 22.1 20.6 20.6 19.1 19.1 19.1 17.7 17.7 17.7 16.2 16.2 16.2 14.7 14.7 14.7 14.7 14.7 16.2 17.7 16.2 13.3 11.8 10.3 10.3 8.8 8.8 7.4 7.4 
8.8 7.4 5.9 4.4 4.4 2.9 2.9 2.9 0.0 
17.7 20.6 20.6 19.1 19.1 19.1 19.1 19.1 17.7 17.7 17.7 17.7 17.7 17.7 17.7 19.1 19.1 19.1 19.1 19.1 19.1 20.6 23.6 26.5 28.0 28.0 
25.0 22.1 20.6 17.7 16.2 14.7 13.3 8.8 5.9 2.9 1.5 0.0 
17.7 22.1 20.6 20.6 20.6 20.6 22.1 20.6 20.6 20.6 22.1 22.1 22.1 22.1 22.1 23.6 23.6 25.0 25.0 26.5 26.5 28.0 28.0 29.5 29.5 32.4 
36.8 39.8 39.8 38.3 36.8 33.9 32.4 28.0 17.7 2.9 1.5 0.0 
17.7 22.1 23.6 23.6 23.6 25.0 25.0 26.5 26.5 26.5 28.0 29.5 29.5 29.5 30.9 32.4 33.9 35.3 33.9 32.4 30.9 32.4 32.4 33.9 35.3 41.2 
45.7 47.1 50.1 53.0 60.4 67.7 64.8 53.0 19.1 2.9 0.0 0.0 
17.7 23.6 25.0 25.0 26.5 29.5 30.9 32.4 33.9 36.8 39.8 42.7 47.1 54.5 58.9 56.0 53.0 51.5 51.5 54.5 56.0 61.9 78.1 82.5 83.9 92.8 
98.7 101.6 103.1 98.7 94.3 85.4 70.7 38.3 14.7 1.5 0.0 0.0 
17.7 23.6 25.0 26.5 28.0 30.9 33.9 36.8 39.8 44.2 50.1 58.9 75.1 92.8 94.3 92.8 94.3 104.6 144.3 237.1 322.5 374.1 379.9 362.3 
354.9 257.7 209.1 179.7 163.5 147.3 131.1 110.4 70.7 32.4 13.3 1.5 0.0 0.0 
